You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: UPS MF DPA M250 DSB

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

UPS MF DPA M250 DSB

General Information

  • Extended Product Type:
    UPS MF DPA M250 DSB
  • Product ID:
    4NWP105924R0001
  • Catalog Description:
    UPS MF DPA M250 DSB
  • Long Description:
    The power modules of 250 kW includes all necessary functional parts, such as rectifier, inverter, battery converter, static bypass and back-feed protection.

Circular Value

  • Circular Design Principles Recyclability Rate:
    75 %
  • Group Waste to Landfill Target:
    Non-hazardous waste is sent to a landfill, where there is no alternative option available within 100km of a facility
  • Sustainable Material Content in Packaging:
    80 %
  • Offered with Extended Lifetime:
    Lifetime Extension Services are Offered
    Lifetime extension of customer’s assets is made possible thanks to offering and the supporting services
    Product Modularity
  • End of Life Instructions:
    4NWD005593
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • RoHS Information:
    4NWD005541
  • SCIP:
    49714c72-564e-44e6-a255-9203e9be747b Switzerland (CH)
  • Simplified SCIP:
    af0eb52f-fc1f-42e9-a2e4-ab80c91d5646 Finland (FI)
    e6a4620f-376d-4ee1-8923-78c55d6513cc Netherlands (NL)
    ab4878df-688f-469e-bcaa-2a14d746f26c Germany (DE)
    7c8ca5c1-9f8e-4796-a8da-bf117c9579b8 Croatia (HR)
    5a4b95d9-062a-44ec-bbfa-3e78fa1fe81c Czech Republic (CZ)
    baa81f7a-75b4-48c8-af6f-370c31cb11ad Poland (PL)
    d6c20bec-b380-4225-b2f9-62bf45c2b536 Netherlands (NL)
    c75d15b0-0561-4eef-9042-6032bd5fd723 Estonia (EE)
    effafd1a-861f-4667-a862-396147bf85bc Portugal (PT)
    90f1327d-abc9-45c8-a050-1d36b408ee98 Bulgaria (BG)
    597b9208-ee16-4cfe-ad2b-37f5e77c1c31 Sweden (SE)
    cf7442b8-c689-4c4c-8449-1f4dc3da009a Poland (PL)
    0a7eba27-c954-493a-a232-67d4e891be80 France (FR)
    aa32a1b8-59e2-4151-b797-c3da4ee25e73 Germany (DE)
    b1c3082f-2d33-4c99-ad7c-f217ab1ff695 Germany (DE)
    9c2a0d6b-f0f8-417d-b522-b387bd1fa277 France (FR)
    0227d2e1-8b6c-4e93-baa9-f053c66670dd Netherlands (NL)
    db63a37b-809b-43e8-9e8b-c1531efab811 Spain (ES)
    18213a92-a077-4b9c-8c99-587b8d79ac99 Netherlands (NL)
    226a7e98-70c2-4af1-86e8-b63a4de21c41 Netherlands (NL)
    db364815-b601-44a7-af60-f7239897ea34 Norway (NO)
    e9a8f26f-cc6d-4d8d-bb30-3e566b83b53a Denmark (DK)
    2cc2b378-7ac5-4206-b5c1-0ccfd2fdc68c Germany (DE)
    807329c2-3cad-4a93-86bc-9b829d25c0f3 Greece (GR)
    ffdb6670-4e68-4c11-b113-503e1057ee7b Sweden (SE)
    b5ec6b2d-a82d-41a5-9e3e-5fb30f98a313 Poland (PL)

Eco Transparency

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • SCIP:
    49714c72-564e-44e6-a255-9203e9be747b Switzerland (CH)
  • Simplified SCIP:
    af0eb52f-fc1f-42e9-a2e4-ab80c91d5646 Finland (FI)
    e6a4620f-376d-4ee1-8923-78c55d6513cc Netherlands (NL)
    ab4878df-688f-469e-bcaa-2a14d746f26c Germany (DE)
    7c8ca5c1-9f8e-4796-a8da-bf117c9579b8 Croatia (HR)
    5a4b95d9-062a-44ec-bbfa-3e78fa1fe81c Czech Republic (CZ)
    baa81f7a-75b4-48c8-af6f-370c31cb11ad Poland (PL)
    d6c20bec-b380-4225-b2f9-62bf45c2b536 Netherlands (NL)
    c75d15b0-0561-4eef-9042-6032bd5fd723 Estonia (EE)
    effafd1a-861f-4667-a862-396147bf85bc Portugal (PT)
    90f1327d-abc9-45c8-a050-1d36b408ee98 Bulgaria (BG)
    597b9208-ee16-4cfe-ad2b-37f5e77c1c31 Sweden (SE)
    cf7442b8-c689-4c4c-8449-1f4dc3da009a Poland (PL)
    0a7eba27-c954-493a-a232-67d4e891be80 France (FR)
    aa32a1b8-59e2-4151-b797-c3da4ee25e73 Germany (DE)
    b1c3082f-2d33-4c99-ad7c-f217ab1ff695 Germany (DE)
    9c2a0d6b-f0f8-417d-b522-b387bd1fa277 France (FR)
    0227d2e1-8b6c-4e93-baa9-f053c66670dd Netherlands (NL)
    db63a37b-809b-43e8-9e8b-c1531efab811 Spain (ES)
    18213a92-a077-4b9c-8c99-587b8d79ac99 Netherlands (NL)
    226a7e98-70c2-4af1-86e8-b63a4de21c41 Netherlands (NL)
    db364815-b601-44a7-af60-f7239897ea34 Norway (NO)
    e9a8f26f-cc6d-4d8d-bb30-3e566b83b53a Denmark (DK)
    2cc2b378-7ac5-4206-b5c1-0ccfd2fdc68c Germany (DE)
    807329c2-3cad-4a93-86bc-9b829d25c0f3 Greece (GR)
    ffdb6670-4e68-4c11-b113-503e1057ee7b Sweden (SE)
    b5ec6b2d-a82d-41a5-9e3e-5fb30f98a313 Poland (PL)

Technical

  • Input Voltage (Uin):
    380 V
    400 V
    415 V
  • Rated Frequency (f):
    50 Hz
    60 Hz
  • Rated Output Power:
    250 kW

Dimensions

  • Product Net Width:
    356 mm
  • Product Net Height:
    1825 mm
  • Product Net Depth / Length:
    1000 mm
  • Product Net Weight:
    350 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044000
  • Country of Origin:
    Switzerland (CH)

Certificates and Declarations

Popular Downloads

Classifications

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85049000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links