Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: UPS MF DPA 1000kW FRAME DSB SIF RSF

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

UPS MF DPA 1000kW FRAME DSB SIF RSF

General Information

  • Extended Product Type:
    UPS MF DPA 1000kW FRAME DSB SIF RSF
  • Product ID:
    4NWP106348R0002
  • Catalog Description:
    UPS MF DPA 1000kW FRAME DSB SIF RSF
  • Long Description:
    MegaFlex DPA IEC is a three phase double conversion uninterruptible power supply for critical environments that have high power demands

Circular Value

  • Circular Design Principles Recyclability Rate:
    75 %
  • Group Waste to Landfill Target:
    Non-hazardous waste is sent to a landfill, where there is no alternative option available within 100km of a facility
  • Sustainable Material Content in Packaging:
    80 %
  • Offered with Extended Lifetime:
    Lifetime Extension Services are Offered
    Lifetime extension of customer’s assets is made possible thanks to offering and the supporting services
    Product Modularity
  • End of Life Instructions:
    4NWD005593
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • RoHS Information:
    4NWD005541

Eco Transparency

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Technical

  • Input Voltage (Uin):
    380 V
    400 V
    415 V
  • Input Voltage Type:
    AC
  • Rated Frequency (f):
    50 Hz
    60 Hz
  • Rated Output Power:
    1000 kW

Dimensions

  • Product Net Width:
    2235 mm
  • Product Net Height:
    2000 mm
  • Product Net Depth / Length:
    1000 mm
  • Product Net Weight:
    550 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Switzerland (CH)

Certificates and Declarations

Popular Downloads

Classifications

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links