Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: APCF37

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

APCF37

General Information

  • Extended Product Type:
    APCF37
  • Product ID:
    4TBO856108C0100
  • EAN:
    5411815249341
  • Catalog Description:
    APCF37 APO coupling frame 370 RAL7035
  • Long Description:
    APO Accessories. AFR370 flange frame 370mm side RAL7035 polyamide

Dimensions

  • Product Net Width:
    370 mm
  • Product Net Height:
    650 mm
  • Product Net Depth / Length:
    20 mm
  • Product Net Weight:
    0.224 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    30 mm
  • Package Level 1 Depth / Length:
    370 mm
  • Package Level 1 Gross Weight:
    0.224 kg
  • Package Level 1 EAN:
    5411815249341

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    8538909999
  • Country of Origin:
    Belgium (BE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002528 - Spacer frame (switchgear cabinet)
  • ETIM 8:
    EC002528 - Spacer frame (enclosure/cabinet)
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • eClass:
    V11.0 : 27182302
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds