Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: V33CPNJ6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

V33CPNJ6

General Information

  • Extended Product Type:
    V33CPNJ6
  • Product ID:
    4TBV853015C0100
  • EAN:
    5411815256486
  • Catalog Description:
    V33CPNJ6 VMS33 COVER (PIVOTING DOOR TR.) ; V33CPNJ6
  • Long Description:
    VMS - Modular System Housing. Hinged lid made of transparent polycarbonate including 4 lid screws, halogen-free and corrosion-resistant. MCH33 Hinged lid HxWxD 320x320x50mm

Technical

  • Material:
    Plastic
  • Color:
    Grey

Environmental

  • Degree of Protection:
    IP65

Dimensions

  • Product Net Width:
    320 mm
  • Product Net Height:
    68.5 mm
  • Product Net Depth / Length:
    320 mm
  • Product Net Weight:
    0.98 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    320 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Depth / Length:
    320 mm
  • Package Level 1 Gross Weight:
    2.05 kg
  • Package Level 1 EAN:
    5411815256486

Ordering

  • Minimum Order Quantity:
    2 piece
  • Customs Tariff Number:
    8538909999
  • Country of Origin:
    Belgium (BE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000775 - Cover for distribution board
  • ETIM 8:
    EC000775 - Cover for distribution board
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business
  • eClass:
    V11.0 : 27142414
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds