Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 57160001-ADK

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

57160001-ADK

General Information

  • Product ID:
    57160001-ADK
  • ABB Type Designation:
    DSTX 170
  • Catalog Description:
    DSTX 170 Connection Unit
  • Long Description:
    DSTX 170 Connection Unit

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    '- ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE019925R1
DSDP 170K02 Pulse Encoder Input ,4 Kit
5730032-DV
DSDP 170K01 Pulse Encoder Set Kit

Additional Information

  • Medium Description:
    Connection Unit
  • Product Type:
    I-O_Module
  • Technical Information:
    DSTX 170 Connection Unit
    Exchange No. EXC57160001-ADK

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    370 mm
  • Product Net Height:
    60 mm
  • Product Net Width:
    260 mm
  • Product Net Weight:
    0.335 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    9c875376-4714-48ba-862d-1a0eec9b90df Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links