Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 57160001-UH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

57160001-UH

General Information

  • Product ID:
    57160001-UH
  • ABB Type Designation:
    DSTD 150A
  • Catalog Description:
    DSTD 150A Connection Unit for Digital
  • Long Description:
    DSTD 150A Connection Unit for Digital Input Board,
    32 Channels, Max 60 V
    See mounting screws kit: 3BSE021202R1

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    '- ABB Advant Master Process Control System)

Where Used (as part of "kit")

Identifier Description Type
3BSE019922R1
DSDP 140AK04 Pulse Encod. 1 Loop 3ch Kit
3BSE019924R1
DSDP 150K06 Pulse Encoder Input, 12ch Kit
3BSE019927R1
DSDI 110AK14 Digital Inp. 32 ch, 24 VDC, Kit
3BSE019930R1
DSDI 120AK04 Digital Inp. 32 ch 48 VDC Kit
3BSE020830R1
DSDP 010K01 Counter Board with Conn. Kit
3BSE020832R1
DSDP 140BK01 Set Pulse Inp. Board with C Kit
3BUR002097R1
DSDI 110AV1K02 Digital Input Kit Kit
5730030-US
Pulse Input Set Kit
5730030-UU
Pulse Encoder Set Kit
5730030-UY
DSDI 115K02 Digital Input kit Kit
5730030-VA
DSDI 125K01 Digital Input Set Kit
5730032-BE
DSDI 110AK01 Digital Input Set Kit
5730032-BG
Digital Input Set Kit

Additional Information

  • Medium Description:
    Connection Unit
  • Product Type:
    Module_Termination_Unit
  • Technical Information:
    DSTD 150A Connection Unit for Digital Input Board,
    32 Channels, Max 60 V
    Exchange No. EXC57160001-UH

    See mounting screws kit: 3BSE021202R1

Ordering

  • HS Code:
    853890-- Parts suitable for use solely or principally with the apparatus of heading 85.35, 85.36 or 85.37.- Other
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Depth / Length:
    153 mm
  • Product Net Height:
    36 mm
  • Product Net Width:
    209.7 mm
  • Product Net Weight:
    0.36 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
  • SCIP:
    3f999dc1-5bd4-4fd6-b1a1-baed6974b043 Sweden (SE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links