Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ACS150-03E-05A6-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ACS150-03E-05A6-4

General Information

  • Global Commercial Alias:
    ACS150-03E-05A6-4
  • Product ID:
    68581796
  • ABB Type Designation:
    ACS150-03E-05A6-4
  • EAN:
    6410038079475
  • Catalog Description:
    ACS150-03E-05A6-4 Pn 2,2kW, I2n 5,6A IP20
  • Long Description:
    The ACS150 drives are designed to be incorporated into a wide variety of machines such as mixers, conveyors, fans or pumps. The ACS150 drives have an integrated user panel, potentiometer and a variety of features such as pre-defined connection macros, making drive selection and configuration easy. With an optional FlashDrop tool these drives can be configured quickly in volume.

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044084
  • Invoice Description:
    ACS150-03E-05A6-4 Pn 2,2kW, I2n 5,6A IP20
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Weight:
    1.3 kg
  • Product Net Height:
    239 mm
  • Product Net Length:
    142 mm
  • Product Net Width:
    70 mm
  • Package Level 1 Depth / Length:
    345 mm
  • Package Level 1 Height:
    130 mm
  • Package Level 1 Width:
    215 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP20
  • Enclosure Type NEMA:
    Open Type
  • Frequency (f):
    47-63 Hz
  • Input Voltage (Uin):
    380-480 V
  • Mounting Type:
    Cabinet / Wall mounting
  • Number of Hardware Interfaces:
    Industrial Ethernet 0
    PROFINET 0
    RS-232 0
    RS-422 0
    RS-485 0
    Serial TTY 0
    USB 0
    Parallel 0
    Other 1
  • Includes:
    With control unit
    Without optical interface
    With PC connection
  • Analog Inputs:
    1
  • Analog Outputs:
    0
  • Number of Digital In/Outputs:
    5/0
  • Output Current, Light-Overload Use:
    5.6 A
  • Output Current, Normal Use:
    5.6 A
  • Output Power, Light-Overload Use:
    2.2 kW
  • Output Power, Normal Use:
    2.2 kW
  • Apparent Power Output:
    3.9 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    11 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Relative Loss Efficiency
    0 / 25 % 41 W 1.1 % 83.3 %
    0 / 50 % 48 W 1.2 % 89.2 %
    0 / 100 % 65 W 1.7 % 91.8 %
    50 / 25 % 43 W 1.1 % 90.9 %
    50 / 50 % 51 W 1.3 % 94.2 %
    50 / 100 % 72 W 1.8 % 95.5 %
    90 / 50 % 56 W 1.4 % 96.4 %
    90 / 100 % 80 W 2.1 % 97.2 %
  • Temperature Rating:
    Maximum 40 °C

Additional Information

  • Product Main Type:
    ACS150
  • Product Name:
    Frequency converter

Classifications

  • Product Series:
    ACS150
  • ETIM 7:
    EC001857 - Frequency converter =< 1 kV
  • UNSPSC:
    39122001

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds