Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ACS150-03E-03A5-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ACS150-03E-03A5-2

General Information

  • Global Commercial Alias:
    ACS150-03E-03A5-2
  • Product ID:
    68582016
  • ABB Type Designation:
    ACS150-03E-03A5-2
  • EAN:
    6410038079376
  • Catalog Description:
    ACS150-03E-03A5-2 Pn 0,55kW, I2n 3,5A IP20

Categories

  • Products » Drives » Low voltage AC drives » Micro drives » ACS150 - Micro Drive

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85044084
  • EAN:
    6410038079376
  • Invoice Description:
    ACS150-03E-03A5-2 Pn 0,55kW, I2n 3,5A IP20
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Height:
    239 mm
  • Product Net Length:
    142 mm
  • Product Net Weight:
    1.2 kg
  • Product Net Width:
    70 mm

Technical

  • Degree of Protection:
    IP20
  • Enclosure Class:
    IP20
  • Frequency (f):
    50/60 Hz
  • Input Voltage (Uin):
    200 … 240 V
  • Mounting Type:
    Cabinet / Wall mounting
  • Number of Phases:
    3
  • Output Current, Light-Overload Use:
    3.5 A
  • Output Current, Normal Use:
    3.5 A
  • Output Power, Light-Overload Use:
    0.55 kW
  • Output Power, Normal Use:
    0.55 kW
  • Apparent Power Output:
    1.4 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    6 W
  • Complete Drive Module Efficiency 1 (61800-9-2):
    Operating Point Frequency / Current 90 / 100 %
    Absolute Loss 43 W
    Relative Loss 3.1 %
    Efficiency 95.9 %
  • Temperature Rating:
    Maximum 40 °C

Additional Information

  • Product Main Type:
    ACS150
  • Product Name:
    Frequency converter

Classifications

  • Product Series:
    ACS150
  • ETIM 7:
    EC001857 - Frequency converter =< 1 kV
  • UNSPSC:
    39122001

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds