Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3P319901000A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3P319901000A

General Information

  • Global Commercial Alias:
    3P319901000A
  • Extended Product Type:
    UNO-DM-6.0-TL-PLUS-SB-G
  • Product ID:
    6AGC063361
  • EAN:
    8054529632213
  • Catalog Description:
    UNO-DM-6.0-TL-PLUS-SB-G Inverter
  • Long Description:
    Single-phase string inverter, 6000Wac, 2 MPPT, Wireless communication channel, Dynamic feed-in control and load manager capabilities (UNO-DM-COM-KIT required), Integrated user interface, Modbus SunSpec RTU/TCP, IP65 (NEMA4x), Integrated DC disconnect

Accessories

Identifier Description Type Qty Unit Of Measure
6AGC060825
VSN800-12 Weather Station WEATHER STATION;VSN800-12;ENVIROMENTAL;ENTRY 1 PCE
6AGC060826
VSN800-14 Weather Station WEATHER STATION;VSN800-14;ENVIROMENTAL;COMMERCIAL 1 PCE
6AGC002175
PVI-RS485-MODBUS-STRING Control Unit PVI-RS485-MODBUS 1 PCE
6AGC002966
PVI-MODBUS-TCP Control Unit PVI-MODBUS-TCP;FOR STRING INVERTER 1 PCE
6AGC002439
PVI-PMU POWER MANAGEMENT UNIT Control Unit PVI-PMU POWER MANAGEMENT UNIT 1 PCE
6AGC003640
UNO-DM-COM KIT Communication kit UNO-DM-COM KIT 1 PCE
6AGC064972
UNO-DM-PLUS ETHERNET COM KIT Communication kit UNO-DM-PLUS ETHERNET COM KIT 1 PCE
6AGC003673
KIT 10x10 CLIPS;MULTI-CONTACT Accessory INVERTER;ACCESSORY;KIT 10x10 CLIPS;MULTI-CONTACT 1 PCE
6AGC003675
MULTICONTACT DC CABLE CONNECTOR KIT Connectors kit ACCESSORY;MULTICONTACT DC CABLE CONNECTOR KIT 1 PCE
6AGC068226
SM1-485PRO Sensor CONTROL UNIT; IRRADIATION SENSOR; SM1-485PRO 1 PCE
6AGC068227
TM3 Sensor CONTROL UNIT; TEMPERATURE SENSOR ACCESSORY TM3 FOR SM1-458PRO 1 PCE
6AGC068228
KIT SM1+T3 Sensor CONTROL UNIT KIT; IRRADIATION AND TEMPERATURE SENSOR; KIT SM1+T3 1 PCE
6AGC002178
PVI-USB-RS232_485 BOOT LOADER Control Unit PVI-USB-RS232_485 1 PCE

Ordering

  • Customs Tariff Number:
    85044084
  • Invoice Description:
    UNO-DM-6.0-TL-PLUS-SB-G;RoHS
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Depth / Length:
    180 mm
  • Product Net Width:
    553 mm
  • Product Net Height:
    418 mm
  • Product Net Weight:
    20.5 kg

Technical

  • Rated Output Power:
    6000 W
  • Number of Maximum Power Point (MPP) Trackers:
    2
  • Maximum Power Point (MPP) Voltage:
    160 V
    ...480 V
  • Function:
    AC connection with cable gland, integrated DC disconnect, Display
  • Communication Interface:
    WLAN
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP65
  • Display Type:
    Standard
  • Electrical Quantities Monitoring Type:
    Single Phase
  • Input Current Maximum (Iin):
    40 A
  • Input Voltage (Uin):
    90 V
    ...580 V
  • Maximum Input Power DC:
    7500 W
  • Number of Connections:
    2 DC plug connections
  • Number of Phases:
    1-phase
  • Options Available:
    With data logging
  • Options Provided:
    Without transformer
  • Rated Efficiency (EURO/CEC):
    97 %
  • Suitable For:
    Switch disconnector; Outdoor mounting

Container Information

  • Package Level 1 EAN:
    8054529632213
  • Package Level 1 Depth / Length:
    629 mm
  • Package Level 1 Width:
    514 mm
  • Package Level 1 Height:
    346 mm
  • Package Level 1 Units:
    packet 1 piece
  • Package Level 1 Gross Weight:
    23 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Date:
    180803

Additional Information

  • Country of Origin:
    Italy (IT)
  • Product Main Type:
    UNO
  • Product Name:
    Inverter
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001747 - Photovoltaics DC/AC grid inverter
  • ETIM 7:
    EC001747 - DC/AC grid inverter
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds