Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TAC-W11-G5-R-0

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TAC-W11-G5-R-0

General Information

  • Extended Product Type:
    TAC-W11-G5-R-0
  • Product ID:
    6AGC082156
  • ABB Type Designation:
    Terra AC
  • EAN:
    8719874450942
  • Alternative Product Reference:
    3Q510001900A
  • Catalog Description:
    TAC-W11-G5-R-0 Terra AC wallbox type 2, cable 5m, three phase/16A, with RFID
  • Long Description:
    TAC-W11-G5-R-0 AC wallbox type 2, cable 5m, three phase/16A, with RFID

Technical

  • EV Connectors:
    (AC Type 2) 1 piece
  • Number of Socket Outlets:
    No socket outlet
  • Cable Length:
    5 m
  • Output Power:
    AC 11 kW
  • Output Voltage (Uout):
    380 ... 415 V AC
  • Output Current:
    3 phase 16 A
  • Connection Power:
    Nominal 11 kW
  • Supply Voltage:
    AC 380..415 V
  • Input Current:
    3 phase 16 A
  • Operating Frequency (fsw):
    50 ... 60 Hz
  • Number of Phases:
    3
  • Connection Configuration:
    TT, TN
  • Number of RCDs Electric Vehicle Supply Equipment:
    Resid. Curr. Monitor
  • Number of Miniature Circuit Breakers (MCBs):
    0
  • Overvoltage Category:
    III
  • Overload Protection:
    Overcurrent protection at 20 A
  • Ambient Air Temperature:
    Operation -30 ... +50 °C
    Storage -50 ... +80 °C
  • Maximum Operating Altitude Permissible:
    2000 m
  • Communication Interface:
    Wi-Fi
    Bluetooth
  • Authentication Method:
    RFID
  • Energy Meter Type:
    AC
  • Enclosure Type:
    indoor, outdoor
  • Mounting Type:
    Wall mounting
  • Degree of Protection:
    acc. to IEC 60529 IP54
  • Impact Resistance Rating:
    IK08

Dimensions

  • Product Net Depth / Length:
    0.125 m
  • Product Net Height:
    0.32 m
  • Product Net Weight:
    3.5 kg
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    0.35 m
  • Package Level 1 Height:
    0.35 m
  • Package Level 1 Depth / Length:
    0.45 m
  • Package Level 1 Gross Weight:
    6.5 kg
  • Package Level 1 EAN:
    8719874450942
  • Package Level 2 Units:
    crate 6 piece
  • Package Level 2 Width:
    0.92 m
  • Package Level 2 Height:
    0.35 m
  • Package Level 2 Depth / Length:
    0.92 m
  • Package Level 2 Gross Weight:
    39 kg

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85371098
  • Minimum Order Quantity:
    6 piece
  • EAN:
    8719874450942
  • ETIM 8:
    EC002883 - Charging device E-Mobility
  • UNSPSC:
    25175002
  • IDEA Granular Category Code (IGCC):
    1311 >> Electric vehicle charging station

Additional Information

  • Load Management Method:
    OCPP - Based
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Housing Material:
    Plastic
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Standards:
    EN 61851-1
    EN 61851-23
    EN 61000-6-2
    EN 61000-6-3
    EN 301 908-2
    IEC 60721-3-2: IE23
    RoHS
  • Declaration:
    UL
  • Declaration of Conformity - CE:
    9AKK107991A0511
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds