Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TY400-50-100

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TY400-50-100

General Information

  • Extended Product Type:
    TY400-50-100
  • Product ID:
    7TAG054360R0316
  • EAN:
    5414363064619
  • Catalog Description:
    CABLE TIE 50LB 14IN NATURAL NYL
  • Long Description:
    Cable Tie, Natural Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, UL/EN/CSA62275 Type 2/21S Rated for AH-2 Plenum and as a Flexible Cable and Conduit Support, Length of 365.76mm (14.4 Inches), Width of 4.673mm (0.184 Inches), Thickness of 1.24mm (0.049 Inches), Tensile Strength Rating of 220 Newtons (50 Pounds), 100 Pack

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5414363064619
  • Customs Tariff Number:
    3926909990

Dimensions

  • Product Net Weight:
    .013 lb
    5.896 g

Container Information

  • Package Level 1 Units:
    100 piece
  • Package Level 1 Width:
    13.2 in
    335 mm
  • Package Level 1 Height:
    8.8 in
    224 mm
  • Package Level 1 Depth / Length:
    22.2 in
    564 mm
  • Package Level 2 Units:
    500 piece
  • Package Level 2 Width:
    5.5 in
    140 mm
  • Package Level 2 Height:
    5.5 in
    140 mm
  • Package Level 2 Depth / Length:
    15.3 in
    389 mm

Additional Information

  • Brand / Label:
    Ty-Fast
  • Bundle Diameter:
    4 in
    101.6 mm
  • Color:
    Natural
  • Lock Type:
    Plastic Pawl
  • Material:
    Nylon/Polyamide 6.6
  • Number of Batteries:
    0
  • Product Name:
    PLASTIC CABLE TIE
  • Product Type:
    Cable Tie
  • Standards:
    UL E49405
  • Tensile Strength:
    50 lb
    222 N
  • Thickness:
    0.049 in
    1.24 mm
  • UPC:
    786210918037

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5034 >> Cable ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds