Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: HSB63

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

HSB63

General Information

  • Extended Product Type:
    HSB63
  • Product ID:
    7TCA017300R0367
  • EAN:
    5414363104452
  • Catalog Description:
    SHRINK KON BOX - 12M BLACK
  • Long Description:
    Thin Wall Heat Shrink Tubing in Dispenser Box - 1/16 Inch Expanded Inside Diameter - 12.0 Meters, Black, Shrink Ratio 2:1, CrossLinked Polyolefin, Item is Silicone, Cadmium and Lead Free

Ordering

  • EAN:
    5414363104452

Dimensions

  • Product Net Depth / Length:
    39.37 in
    12 m

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    2.4 in
    61 mm
  • Package Level 1 Height:
    6.7 in
    170 mm
  • Package Level 1 Depth / Length:
    6.7 in
    170 mm
  • Package Level 2 Units:
    60 piece
  • Package Level 2 Width:
    15.8 in
    401 mm
  • Package Level 2 Height:
    22.5 in
    572 mm
  • Package Level 2 Depth / Length:
    20.9 in
    531 mm

Additional Information

  • Brand / Label:
    Shrink-Kon
  • Color:
    Black
  • Dielectric Test Voltage:
    280/Mil (11kV/mm) V
  • Effective Date:
    19980621
  • Flammability Hazard Rating:
    Self Extinguishing
  • Number of Batteries:
    0
  • Process Temperature Rating:
    -67 to +212 °F
    -55 to +100 °C
  • Product Name:
    PLASTIC CONDUIT
  • Product Type:
    Thin-Wall Heat Shrinkable Tubing
  • Shrink Ratio:
    2:1
  • Shrink Temperature:
    230 °F
    110 °C
  • Thickness:
    Thin
  • UPC:
    786210538518
  • Water Absorption:
    0.03%

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000217 - Shrink tubing
  • ETIM 7:
    EC000217 - Shrink tubing
  • UNSPSC:
    39121723
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5073 >> Heat shrinkable tube
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds