Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TA130

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TA130

General Information

  • Extended Product Type:
    TA130
  • Product ID:
    7TCA083050R0030
  • EAN:
    5414363082743
  • Catalog Description:
    25X3MM PVC COVERED BROWN AL
  • Long Description:
    PVC Covered Aluminum Tape, 25mm x 3mm Conductor Size, 100M Standard Coil Size, Brown

Ordering

  • EAN:
    5414363082743

Dimensions

  • Product Net Length:
    0, mm

Container Information

  • Package Level 1 Units:
    1 m
  • Package Level 1 Width:
    100 in
    2540 mm
  • Package Level 1 Height:
    3 in
    76 mm
  • Package Level 1 Depth / Length:
    25 in
    635 mm
  • Package Level 2 Units:
    50 m
  • Package Level 2 Width:
    74 in
    1880 mm
  • Package Level 2 Height:
    3 in
    76 mm
  • Package Level 2 Depth / Length:
    74 in
    1880 mm
  • Package Level 3 Units:
    1000 m
  • Package Level 3 Width:
    76 in
    1930 mm
  • Package Level 3 Height:
    69 in
    1753 mm
  • Package Level 3 Depth / Length:
    76 in
    1930 mm

Additional Information

  • Brand / Label:
    Furse
  • Effective Date:
    20000428
  • Insulation Material:
    PVC
  • Material:
    Aluminum
  • Number of Batteries:
    0
  • Product Name:
    FURSE EARTHING & LIGHTNING
  • Product Type:
    Conductors
  • Size:
    25mm x 3mm
  • Standards:
    BS EN 755-5
  • UPC:
    783786187478

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    TA130
  • Instructions and Manuals:
    TA130

Classifications

  • ETIM 6:
    EC001468 - Flat strip for lightning protection
  • ETIM 7:
    EC001468 - Flat strip for lightning protection
  • UNSPSC:
    39121621
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    4962 >> Flat strip for lightning protection
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds