Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CR105

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CR105

General Information

  • Extended Product Type:
    CR105
  • Product ID:
    7TCA083210R0004
  • EAN:
    5414363080107
  • Catalog Description:
    25MM TYPE A ROD TO TAPE CONNECTOR
  • Long Description:
    Rod to Tape Clamp, Nominal Rod Diameter 12.7mm/16mm/20mm, Maximum Conductor 26mmx12mm/26mmx12mm/26mmx10mm, Material Copper Alloy

Ordering

  • EAN:
    5414363080107
  • UPC:
    783786146673
  • Country of Origin:
    China (CN)
    India (IN)
  • Customs Tariff Number:
    8535400000
  • Selling Unit of Measure:
    each

Container Information

  • Package Level 1 Units:
    25 piece
  • Package Level 1 Width:
    13.5 in
    343 mm
  • Package Level 1 Height:
    11 in
    279 mm
  • Package Level 1 Depth / Length:
    10 in
    254 mm
  • Package Level 2 Units:
    200 piece
  • Package Level 2 Width:
    53 in
    1346 mm
  • Package Level 2 Height:
    12 in
    305 mm
  • Package Level 2 Depth / Length:
    28 in
    711 mm
  • Package Level 3 Units:
    7200 piece

Additional Information

  • Brand / Label:
    Furse
  • Effective Date:
    20000428
  • Material of Conductor:
    Copper
  • Product Name:
    COPPER-ZINC BASE ALLOYS (BRASS)
  • Product Type:
    Mechanical Clamps
  • Standards:
    IEC/BS EN 62561-1

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    CR105
  • Instructions and Manuals:
    CR105

Classifications

  • ETIM 6:
    EC000491 - Earth terminal clamp
  • ETIM 7:
    EC000491 - Earth terminal clamp
  • ETIM 8:
    EC000491 - Earth terminal clamp
  • UNSPSC:
    39121613
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    4910 >> Connection clamp for earth rods
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds