You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CR520

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

CR520

General Information

  • Extended Product Type:
    CR520
  • Product ID:
    7TCA083220R0012
  • EAN:
    5414363080305
  • Catalog Description:
    3/4 IN TYPE G CONNECTOR CLAMP
  • Long Description:
    Rod to Cable Clamp (Type G) - Nominal Rod Diaemter 3/4 Inch/20mm, Maximum Conductor 35-95 millimeters squared

Ordering

  • EAN:
    5414363080305
  • UPC:
    786210342177
  • Country of Origin:
    China (CN)
    India (IN)
  • Selling Unit of Measure:
    each

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 2 Units:
    200 piece
  • Package Level 2 Width:
    11 in
    279 mm
  • Package Level 2 Height:
    13.5 in
    343 mm
  • Package Level 2 Depth / Length:
    110 in
    2794 mm
  • Package Level 3 Units:
    7200 piece

Additional Information

  • Brand / Label:
    Furse
  • Effective Date:
    19990805
  • Product Name:
    CAST, MOULDED, STAMPED OR FORGED, B
  • Product Type:
    Mechanical Clamps
  • Standards:
    BS EN 62561-1

Certificates and Declarations

  • Data Sheet, Technical Information:
    CR520

Classifications

  • ETIM 6:
    EC000491 - Earth terminal clamp
  • ETIM 7:
    EC000491 - Earth terminal clamp
  • ETIM 8:
    EC000491 - Earth terminal clamp
  • UNSPSC:
    39121613
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    4910 >> Connection clamp for earth rods
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links