Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SD105-H

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SD105-H

General Information

  • Extended Product Type:
    SD105-H
  • Product ID:
    7TCA083410R0077
  • EAN:
    5414363179894
  • Catalog Description:
    25X3-M16 COPPER ALLOY FLAT
  • Long Description:
    Copper Air Rod Base - Air Rod Diameter 15mm Thread Size M16 Maximum Conductor Width 25mm

Ordering

  • EAN:
    5414363179894
  • UPC:
    783786504800
  • Country of Origin:
    China (CN)
    India (IN)
  • Customs Tariff Number:
    8535400000
  • Selling Unit of Measure:
    each

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    8.5 in
    216 mm
  • Package Level 1 Height:
    22 in
    559 mm
  • Package Level 1 Depth / Length:
    9 in
    229 mm
  • Package Level 2 Units:
    50 piece
  • Package Level 2 Width:
    21 in
    533 mm
  • Package Level 2 Height:
    47 in
    1194 mm
  • Package Level 2 Depth / Length:
    24 in
    610 mm
  • Package Level 3 Units:
    900 piece
  • Package Level 3 Width:
    104 in
    2642 mm
  • Package Level 3 Height:
    100 in
    2540 mm
  • Package Level 3 Depth / Length:
    79 in
    2007 mm

Additional Information

  • Brand / Label:
    Furse
  • Effective Date:
    20061016
  • Product Name:
    COPPER-ZINC BASE ALLOYS (BRASS)
  • Standards:
    IEC/BS EN 62561-1

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    SD105-H
  • Instructions and Manuals:
    SD105-H

Classifications

  • ETIM 6:
    EC001626 - Base for air termination systems lightning protection
  • ETIM 7:
    EC001626 - Base for air termination systems lightning protection
  • ETIM 8:
    EC001626 - Base for air termination systems lightning protection
  • UNSPSC:
    39121613
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    4909 >> Grounding devices or assemblies
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds