Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CP025

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CP025

General Information

  • Extended Product Type:
    CP025
  • Product ID:
    7TCA083550R0027
  • EAN:
    5414363079712
  • Catalog Description:
    FURSE BROWN DC CLIP 25X3 PVC COVD
  • Long Description:
    Non-Metallic DC Tape Clip, For Use with PVC Covered Tape - Conductor Size 25x3mm, Color Brown

Ordering

  • EAN:
    5414363079712
  • UPC:
    783786143320
  • Country of Origin:
    United Kingdom (GB)
  • Customs Tariff Number:
    3925900000
  • Selling Unit of Measure:
    each

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 2 Units:
    50 piece
  • Package Level 2 Width:
    6 in
    152 mm
  • Package Level 2 Height:
    6 in
    152 mm
  • Package Level 2 Depth / Length:
    5 in
    127 mm

Additional Information

  • Application:
    For use with PVC Covered Tape
  • Brand / Label:
    Furse
  • Effective Date:
    20000428
  • Material:
    Polypropylene
  • Product Name:
    FURSE EARTHING & LIGHTNING
  • Product Type:
    Non-Metallic Conductor Clips
  • Standards:
    IEC/BS EN 62561-4

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    CP025
  • Instructions and Manuals:
    CP025

Classifications

  • ETIM 6:
    EC000508 - Conductor holder for lightning protection
  • ETIM 7:
    EC000508 - Conductor holder for lightning protection
  • ETIM 8:
    EC000508 - Conductor holder for lightning protection
  • UNSPSC:
    39121621
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    4956 >> Conductor holder for lightning protection
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds