Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CN105-H

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CN105-H

General Information

  • Extended Product Type:
    CN105-H
  • Product ID:
    7TCA083610R0002
  • EAN:
    5414363179696
  • Catalog Description:
    25X3MM CU ALLOY OBLONG
  • Long Description:
    Test/Junction Clamp, Conductor Size 26mm x 8mm, Conductor Material Copper

Ordering

  • EAN:
    5414363179696
  • UPC:
    783786504602
  • Country of Origin:
    China (CN)
    India (IN)
  • Customs Tariff Number:
    8535400000
  • Selling Unit of Measure:
    each

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    6 in
    152 mm
  • Package Level 1 Height:
    19 in
    483 mm
  • Package Level 1 Depth / Length:
    11 in
    279 mm
  • Package Level 2 Units:
    60 piece
  • Package Level 2 Width:
    13.5 in
    343 mm
  • Package Level 2 Height:
    35 in
    889 mm
  • Package Level 2 Depth / Length:
    20 in
    508 mm
  • Package Level 3 Units:
    6000 piece
  • Package Level 3 Width:
    104 in
    2642 mm
  • Package Level 3 Height:
    100 in
    2540 mm
  • Package Level 3 Depth / Length:
    79 in
    2007 mm

Additional Information

  • Brand / Label:
    Furse
  • Effective Date:
    20061016
  • Material:
    Copper
  • Product Name:
    COPPER-ZINC BASE ALLOYS (BRASS)
  • Special Functions:
    Simple to install, providing an effective low resistance connection between overlapping tapes
  • Standards:
    IEC/BS EN 62561-1

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    CN105-H
  • Instructions and Manuals:
    CN105-H

Classifications

  • ETIM 6:
    EC000513 - Connection clamp for lightning protection
  • ETIM 7:
    EC000513 - Connection clamp for lightning protection
  • ETIM 8:
    EC000513 - Connection clamp for lightning protection
  • UNSPSC:
    39121621
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    4956 >> Conductor holder for lightning protection
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds