Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CT105-H

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

CT105-H

General Information

  • Extended Product Type:
    CT105-H
  • Product ID:
    7TCA083610R0010
  • EAN:
    5414363179856
  • Catalog Description:
    25X3MM COPPER ALLOY TEST & JUNCTION
  • Long Description:
    Square Tape Clamp - Conductor Size 25mm x 3mm, Conductor Material Copper

Ordering

  • EAN:
    5414363179856
  • UPC:
    783786504763
  • Country of Origin:
    China (CN)
    India (IN)
  • Customs Tariff Number:
    8535400000
  • Selling Unit of Measure:
    each

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    6 in
    152 mm
  • Package Level 1 Height:
    15.5 in
    394 mm
  • Package Level 1 Depth / Length:
    9 in
    229 mm
  • Package Level 2 Units:
    100 piece
  • Package Level 2 Width:
    13 in
    330 mm
  • Package Level 2 Height:
    46 in
    1168 mm
  • Package Level 2 Depth / Length:
    16.5 in
    419 mm
  • Package Level 3 Units:
    6000 piece
  • Package Level 3 Width:
    104 in
    2642 mm
  • Package Level 3 Height:
    100 in
    2540 mm
  • Package Level 3 Depth / Length:
    79 in
    2007 mm

Additional Information

  • Brand / Label:
    Furse
  • Effective Date:
    20061016
  • Material:
    Copper
  • Product Name:
    GROUNDING DEVICE
  • Special Functions:
    Simple to install, providing an effective low resistance connectionbetween overlapping tapes to allow cross, tee, through and right angle joints to be formed
  • Standards:
    IEC/BS EN 62561-1

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    CT105-H
  • Instructions and Manuals:
    CT105-H

Classifications

  • ETIM 6:
    EC000491 - Earth terminal clamp
  • ETIM 7:
    EC000491 - Earth terminal clamp
  • ETIM 8:
    EC000491 - Earth terminal clamp
  • UNSPSC:
    39121621
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    4956 >> Conductor holder for lightning protection
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds