Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 65P10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

65P10

General Information

  • Extended Product Type:
    65P10
  • Product ID:
    7TCA083920R0011
  • EAN:
    5414363078463
  • Catalog Description:
    FURSEWELD POWDER, TYPE P10, 65 G NO
  • Long Description:
    Powder Cartridge

Ordering

  • EAN:
    5414363078463
  • UPC:
    783786193530
  • Country of Origin:
    South Africa (ZA)
    China (CN)
  • Customs Tariff Number:
    3810100000
  • Selling Unit of Measure:
    each

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    15 in
    381 mm
  • Package Level 1 Height:
    7 in
    178 mm
  • Package Level 1 Depth / Length:
    65 in
    1651 mm
  • Package Level 2 Units:
    240 piece
  • Package Level 2 Width:
    33 in
    838 mm
  • Package Level 2 Height:
    24 in
    610 mm
  • Package Level 2 Depth / Length:
    33 in
    838 mm
  • Package Level 3 Units:
    7920 piece
  • Package Level 3 Width:
    140 in
    3556 mm
  • Package Level 3 Height:
    110 in
    2794 mm
  • Package Level 3 Depth / Length:
    110 in
    2794 mm

Additional Information

  • Brand / Label:
    Furse
  • Effective Date:
    20000428
  • Product Name:
    WELDING POWDERS AND PASTES

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    65P10
  • Instructions and Manuals:
    65P10

Classifications

  • ETIM 6:
    EC000490 - Accessories for earthing and lightning
  • ETIM 7:
    EC000490 - Accessories for earthing and lightning
  • ETIM 8:
    EC000490 - Accessories/spare parts for earthing and lightning
  • UNSPSC:
    39121613
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    4909 >> Grounding devices or assemblies
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds