Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ESP 415T1/12.5/TNS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ESP 415T1/12.5/TNS

General Information

  • Extended Product Type:
    ESP 415T1/12.5/TNS
  • Product ID:
    7TCA085400R0496
  • EAN:
    5415022509380
  • Catalog Description:
    ESP 415T1/12.5/TNS Surge Protective Device
  • Long Description:
    ESP 415T1/25/TNS TYPE 1+2 PLUGGABLE POWER SPD FOR THREE PHASE 415V TNS SUPPLIES, 12.5KA 10/350

Technical

  • Standards:
    IEC 61643-11
  • Type of Low Voltage Distribution System:
    TN-S
  • Suitable For:
    To protect systems against transient overvoltages or surges from lightning and electrical switching events
  • Nominal AC Voltage of the System (Uo):
    230 V
  • Voltage Protection Level ( Up):
    1.5 kV
  • Maximum Continuous Operating Voltage (Uc):
    275 V
  • Temporary Overvoltage Test Value (UT):
    337 V
  • Discharge Current:
    Nominal 20 kA
    Maximum 50 kA
  • Short Circuit Withstand Icc:
    50 kA
  • Rated Frequency (f):
    50 / 60 Hz
  • Short-Circuit Protective Devices:
    ≤ 250 A
  • Arrester Class:
    I
    II
  • Number of Protected Poles:
    4
  • Connection Type:
    Screw Clamp
  • Auxiliary Circuit Load:
    250Vac - 1A
  • Remote Indicator:
    Yes
  • Wire Stripping Length:
    18 mm

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +80 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    73 mm
  • Product Net Height:
    90.2 mm
  • Product Net Depth / Length:
    92 mm
  • Product Net Weight:
    0.65 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    5415022509380

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    8536308000
  • Country of Origin:
    Slovenia (SI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8536308000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds