Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ESP RLA HD-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

ESP RLA HD-2

General Information

  • Extended Product Type:
    ESP RLA HD-2
  • Product ID:
    7TCA085460R0305
  • EAN:
    5415022183634
  • Catalog Description:
    ESP RLA HD-2 Surge Protective Device
  • Long Description:
    ESP RLA HD-2 2 METRE DISPLAY LEAD FOR ESP D1R SERIES

Technical

  • Suitable For:
    To protect systems against transient overvoltages or surges from lightning and electrical switching events

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +80 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    25 mm
  • Product Net Height:
    2000 mm
  • Product Net Depth / Length:
    25 mm
  • Product Net Weight:
    0.1 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    5415022183634

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    8536308000
  • Country of Origin:
    United Kingdom (GB)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002496 - Accessories for surge protection power supply systems
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8536308000
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds