Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PFCH21/BL/50M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

PFCH21/BL/50M

General Information

  • Extended Product Type:
    PFCH21/BL/50M
  • Product ID:
    7TCA296000R2269
  • EAN:
    5020963779022
  • Catalog Description:
    PA12 HEAVY WEIGHT NC21 50MT BLK
  • Long Description:
    Heavyweight Conduit, Nominal Conduit Size 21mm, NW Conduit Size 17, Coarse Conduit Pitch, Outside Diameter 21.2mm, Inside Diameter 15.3mm, Static Bend Radius 50mm, Reel Length 50 Meters, Modified Polyamide 12, Black

Additional Information

  • Application:
    Rail Exterior
  • Product Type:
    Heavyweight Conduit with Coarse Pitch

Ordering

  • EAN:
    5020963779022
  • UPC:
    786210269702
  • Customs Tariff Number:
    3926909985

Dimensions

  • Product Net Depth / Length:
    50 m

Technical

  • Number of Batteries:
    0
  • Color:
    Black
  • Material:
    Polyamide 12

Environmental

  • WEEE Category:
    Product Not in WEEE Scope

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Height:
    7.87 in
    200 mm
  • Package Level 1 Depth / Length:
    17.32 in
    440 mm
  • Package Level 1 Width:
    17.32 in
    440 mm

Certificates and Declarations (Document Number)

Classifications

  • ETIM 8:
    EC001175 - Corrugated plastic hose
  • UNSPSC:
    39131706
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds