You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S40/10M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

S40/10M

General Information

  • Extended Product Type:
    S40/10M
  • Product ID:
    7TCA296010R0136
  • EAN:
    5020963003622
  • Catalog Description:
    GALV.STEEL S SUPERFLEX NC40 10MT
  • Long Description:
    Inherent Low Fire Hazard Steel Conduit, 1-1/4 Inch, Nominal Conduit Size 40mm, Outside Diameter 42.5mm, Inside Diameter 37.7mm, Static Bend Radius 80mm, Reel Length 10 Meters, Galvanised Steel General Purpose

Additional Information

  • Application:
    Indoors / Outdoors - Light Industrial, Buildings
  • Product Type:
    Low Fire Hazard Conduit

Ordering

  • EAN:
    5020963003622
  • UPC:
    786210251554

Dimensions

  • Product Net Depth / Length:
    10 m

Technical

  • Number of Batteries:
    0
  • Material:
    Galvanized Steel

Environmental

  • WEEE Category:
    Product Not in WEEE Scope

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Height:
    9.84 in
    250 mm
  • Package Level 1 Depth / Length:
    16.33 in
    415 mm
  • Package Level 1 Width:
    16.33 in
    415 mm

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001179 - Protective metallic hose
  • UNSPSC:
    39131706
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links