Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SP20/BL/300M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SP20/BL/300M

General Information

  • Extended Product Type:
    SP20/BL/300M
  • Product ID:
    7TCA296020R0141
  • EAN:
    5020963024665
  • Catalog Description:
    300M X SP20/BLACK
  • Long Description:
    Liquid Resistant, General Purpose, Highly Flexible Conduit, Nominal Conduit Size 20mm, Outside Diameter 21.5mm, Inside Diameter 16.9mm, Static Bend Radius 45mm, Reel Length 300 Meters, PVC Jacket with Galvanised Steel Core, Black

Additional Information

  • Application:
    Indoors / Outdoors - Light Industrial, General Purpose, Buildings
  • Product Type:
    High Flexibility Conduit

Ordering

  • EAN:
    5020963024665
  • UPC:
    786210275550
  • Customs Tariff Number:
    8307106000

Dimensions

  • Product Net Depth / Length:
    300 m

Technical

  • Number of Batteries:
    0
  • Color:
    Black
  • Material:
    Galvanized Steel Core with PVC Jacket

Environmental

  • WEEE Category:
    Product Not in WEEE Scope

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Height:
    19.69 in
    500 mm
  • Package Level 1 Depth / Length:
    29.53 in
    750 mm
  • Package Level 1 Width:
    29.53 in
    750 mm

Certificates and Declarations (Document Number)

Classifications

  • ETIM 8:
    EC001179 - Protective metallic hose
  • UNSPSC:
    39131706
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds