Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SP20/M20/M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SP20/M20/M

General Information

  • Extended Product Type:
    SP20/M20/M
  • Product ID:
    7TCA296020R0159
  • EAN:
    5020963005015
  • Catalog Description:
    SWV.NPB M20 IP65 /NC20 SP + SN
  • Long Description:
    1/2 Inch Nickel Plated Brass Straight Swivel Fitting with External Thread, Metric Thread Size M20

Additional Information

  • Application:
    For Insertion into Threaded Entries or Knockout to Connect Conduit
  • Product Type:
    Conduit Fitting with Metric Threads

Ordering

  • EAN:
    5020963005015
  • UPC:
    786210249049
  • Customs Tariff Number:
    7412200035

Technical

  • Number of Batteries:
    0
  • Color:
    Metallic
  • Material:
    Brass
  • Size:
    1/2 Inch

Environmental

  • WEEE Category:
    Product Not in WEEE Scope

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Height:
    9.84 in
    250 mm
  • Package Level 1 Depth / Length:
    1 in
    25 mm
  • Package Level 1 Width:
    7.87 in
    200 mm

Certificates and Declarations (Document Number)

Classifications

  • ETIM 8:
    EC001180 - Screw connection for protective metallic hose
  • UNSPSC:
    39121311
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds