Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TY5232MR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TY5232MR

General Information

  • Extended Product Type:
    TY5232MR
  • Product ID:
    7TCG009030R0080
  • EAN:
    5414363065296
  • Catalog Description:
    CBL TIE 18LB 8IN NATURAL NYLON
  • Long Description:
    Cable Tie, Natural Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, UL/EN/CSA62275 Type 2/21 Rated for AH-2 Plenum, Length of 203.2mm (8.0 Inches), Width of 2.54mm (0.10 Inches), Thickness of 1.10mm (0.043 Inches), Tensile Strength Rating of 80 Newtons (18 Pounds), Euroslot Packaging

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • E-Number (Finland):
    1370032
  • EAN:
    5414363065296

Dimensions

  • Product Net Width:
    0.1 in
    2.54 mm
  • Product Net Depth / Length:
    8 in
    203.2 mm
  • Product Net Weight:
    .001 lb
    .454 g

Container Information

  • Package Level 1 Units:
    100 piece
  • Package Level 2 Units:
    10000 piece
  • Package Level 2 Width:
    10.5 in
    267 mm
  • Package Level 2 Height:
    14 in
    356 mm
  • Package Level 2 Depth / Length:
    19.5 in
    495 mm

Additional Information

  • Brand / Label:
    Ty-Rap
  • Color:
    Natural
  • Lock Type:
    Stainless Steel Barb
  • Material:
    Nylon/Polyamide 6.6
  • Number of Batteries:
    0
  • Product Name:
    TY-RAP FASTENING
  • Product Type:
    High Performance
  • Tensile Strength:
    18 lb
    80 N
  • Thickness:
    0.043 in
    1.1 mm
  • UPC:
    786210378558

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5034 >> Cable ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds