Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: HKF1-11

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

HKF1-11

General Information

  • Extended Product Type:
    HKF1-11
  • Product ID:
    1SAM201901R1001
  • EAN:
    4013614320354
  • Catalog Description:
    HKF1-11 Auxiliary Contact
  • Long Description:
    HKF1-11 Aux.-contact for frontmounting

Categories

  • Products » Low Voltage Products and Systems » Control Products » Manual Motor Starters » Manual Motor Starters Accessories
  • Parts & Services » Drives » Medium voltage AC drives » Industrial drives » ACS2000
  • Parts & Services » Drives » Medium voltage AC drives » Special purpose drives » ACS1000
  • Parts & Services » Drives » Medium voltage AC drives » Special purpose drives » ACS5000
  • Parts & Services » Drives » Medium voltage AC drives » Special purpose drives » ACS6000

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure Description
ACS 1000 1 piece No Description Available
ACS 2000 1 piece No Description Available
ACS 5000 Water Cooled 1 piece No Description Available
ACS 6000 1 piece No Description Available

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Popular Downloads

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Height:
    12.5 mm
  • Product Net Depth / Length:
    26.5 mm
  • Product Net Weight:
    0.015 kg

Technical

  • Terminal Type:
    Screw Terminals
  • Rated Operational Voltage:
    250 V
  • Rated Operational Current AC-15 (Ie):
    (120 V) 3 A
    (240 V) 1.5 A
    (24 V) 3 A
  • Rated Operational Current DC-13 (Ie):
    (125 V) 0.27 A
    (24 V) 1 A
    (250 V) 0.11 A
  • Rated Frequency (f):
    Auxiliary Circuit DC
    Auxiliary Circuit 50 Hz
    Auxiliary Circuit 60 Hz
  • Rated Impulse Withstand Voltage (Uimp):
    Auxiliary Circuit 6 kV
  • Rated Insulation Voltage (Ui):
    250 V
  • Degree of Protection:
    IP20
  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 1.5 mm²
    Flexible with Insulated Ferrule 1/2x 0.75 ... 1.5 mm²
    Flexible 1/2x 0.75 ... 1.5 mm²
    Rigid 1/2x 1.0 ... 2.5 mm²
  • Tightening Torque:
    Auxiliary Circuit 0.8 ... 1.2 N·m
  • Wire Stripping Length:
    Auxiliary Circuit 8 mm
  • Recommended Screw Driver:
    M3
    Pozidriv 2
  • Number of Auxiliary Contacts NO:
    1
  • Number of Auxiliary Contacts NC:
    1
  • Standards:
    IEC/EN 60947-1
    IEC/EN 60947-5-1
    UL 60947-1
    UL 60947-5-1
    UL 508
    CSA 22.2 No. 14
  • Product Name:
    Auxiliary Contact
  • Suitable For:
    MS116
    MS132
    MO132
    MS165
    MO165
  • Suitable for Product Class:
    Manual Motor Starter
  • Accessory Group:
    Electrical
  • Accessory Type:
    Auxiliary Contact

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -50 ... +80 °C
  • Resistance to Shock acc. to IEC 60068-2-27:
    11 ms Pulse 25g
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 250 V AC
  • Connecting Capacity Auxiliary Circuit UL/CSA:
    Flexible 1/2x 16-14 AWG
    Stranded 1/2x 16-14 AWG
  • Tightening Torque UL/CSA:
    Auxiliary Circuit 7 in·lb
  • Contact Rating UL/CSA:
    B300
    R300

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    148 mm
  • Package Level 1 Depth / Length:
    36 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Gross Weight:
    0.195 kg
  • Package Level 1 EAN:
    4013614481413
  • Package Level 1 Units:
    10 piece
  • Package Level 2 Width:
    280 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Height:
    210 mm
  • Package Level 2 EAN:
    4013614522727
  • Package Level 2 Units:
    500 piece

Classifications

  • Object Classification Code:
    Q
  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC000041 - Auxiliary contact block
  • ETIM 6:
    EC000041 - Auxiliary contact block
  • ETIM 7:
    EC000041 - Auxiliary contact block
  • eClass:
    7.0 27371302
  • UNSPSC:
    39121522
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds