Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: CAL4-11

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CAL4-11

General Information

  • Extended Product Type:
    CAL4-11
  • Product ID:
    1SBN010120R1011
  • EAN:
    3471523130043
  • Catalog Description:
    CAL4-11 Auxiliary Contact Block
  • Long Description:
    CAL4-11 Auxiliary Contact Block

Categories

  • Products » Low Voltage Products and Systems » Control Products » Contactors » Block Contactors Accessories

Ordering

  • EAN:
    3471523130043
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.04 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    125 mm
  • Package Level 1 Height:
    20 mm
  • Package Level 1 Depth / Length:
    125 mm
  • Package Level 1 Gross Weight:
    0.04 kg
  • Package Level 1 EAN:
    3471523130043
  • Package Level 2 Units:
    300 piece
  • Package Level 2 Gross Weight:
    12 kg
  • Package Level 3 Units:
    5400 piece
  • Product Packing Type:
    Bag

Technical UL/CSA

  • Tightening Torque UL/CSA:
    Auxiliary Circuit 11 in·lb

Additional Information

  • Connecting Capacity Auxiliary Circuit:
    Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
    Rigid 1/2x 1 ... 2.5 mm²
  • Conventional Free-air Thermal Current (Ith):
    acc. to IEC 60947-5-1, q = 40 °C 16 A
  • Maximum Electrical Switching Frequency:
    AC-15 1200 cycles per hour
    DC-13 900 cycles per hour
  • Maximum Mechanical Switching Frequency:
    3600 cycles per hour
  • Mounted Auxiliary Contacts:
    1 NO, 1 NC
  • Mounting Type:
    Side Mounting
  • Number of Auxiliary Contacts NC:
    1
  • Number of Auxiliary Contacts NO:
    1
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Block Contactors
  • Product Name:
    Auxiliary Contact Block
  • Rated Frequency (f):
    Auxiliary Circuit 50 / 60 Hz
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
  • Rated Insulation Voltage (Ui):
    acc. to UL/CSA 600 V
    acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 V
  • Rated Operational Current AC-15 (Ie):
    (220 / 240 V) 4 A
    (24 / 127 V) 6 A
    (400 / 440 V) 3 A
    (500 V) 2 A
    (690 V) 2 A
  • Rated Operational Current DC-13 (Ie):
    (110 V) 0.55 A / 60 W
    (220 V) 0.27 A / 60 W
    (400 V) 0.15 A / 60 W
    (500 V) 0.13 A / 65 W
    (600 V) 0.1 A / 60 W
    (125 V) 0.55 A / 69 W
    (24 V) 6 A / 144 W
    (250 V) 0.27 A / 68 W
    (48 V) 2.8 A / 134 W
    (72 V) 1 A / 72 W
  • Rated Operational Voltage:
    Auxiliary Circuit 24 ... 690 V
  • Rated Short-time Withstand Current (Icw):
    for 0.1 s 140 A
    for 1 s 100 A
  • RoHS Date:
    20090609
  • Suitable For:
    AF09
    AF12
    AF16
    AF26
    AF30
    AF38
    AF40
    AF52
    AF65
    AF80
    AF96
    NF
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    Auxiliary Circuit 1.2 N·m
  • Wire Stripping Length:
    Auxiliary Circuit 10 mm

Certificates and Declarations (Document Number)

Classifications

  • E-nummer:
    3211435
  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC000041 - Auxiliary contact block
  • ETIM 7:
    EC000041 - Auxiliary contact block
  • Object Classification Code:
    K
  • UNSPSC:
    39121500
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds