Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: XT3N 250 TMD 200-2000 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

XT3N 250 TMD 200-2000 3p F F

General Information

  • Extended Product Type:
    XT3N 250 TMD 200-2000 3p F F
  • Product ID:
    1SDA068058R1
  • EAN:
    8015644019297
  • Catalog Description:
    XT3N 250 TMD 200-2000 3p F F
  • Long Description:
    C.BREAKER TMAX XT3N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 200-2000 A

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Molded Case Circuit Breakers » Tmax XT

Ordering

  • EAN:
    8015644019297
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    150 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    1,637 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    155 mm
  • Package Level 1 Height:
    190 mm
  • Package Level 1 Depth / Length:
    155 mm
  • Package Level 1 Gross Weight:
    1,723 kg
  • Package Level 1 EAN:
    8015644019297

Additional Information

  • Circuit Breaker Type to be Associated:
    Power distribution
  • Current Type:
    AC/DC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    Nr. Operations 240 cycles per hour
    Nr. Operations 25000 cycle
  • Number of Poles:
    3
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 13.2 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Leistungsschalter
  • Product Type:
    CB
  • Rated Current (In):
    200 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    2000 A
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (380 V AC) 27 kA
    (415 V AC) 27 kA
    (230 V AC) 37,5 kA
    (690 V AC) 3,75 kA
    (500 V AC) 15 kA
    (250 V DC) 2 Poles in Series 36 kA
    (440 V AC) 18,75 kA
    (500 V DC) 3 Poles in Series 36 kA
    (220 V AC) 37,5 kA
    (525 V AC) 9,75 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (380 V AC) 36 kA
    (415 V AC) 36 kA
    (230 V AC) 50 kA
    (690 V AC) 5 kA
    (500 V AC) 20 kA
    (250 V DC) 2 Poles in Series 36 kA
    (440 V AC) 25 kA
    (500 V DC) 3 Poles in Series 36 kA
    (220 V AC) 50 kA
    (525 V AC) 13 kA
  • Rated Uninterrupted Current (Iu):
    250 A
  • Release Type:
    TM
  • Setting Range:
    140...200 A
  • Standards:
    IEC
  • Sub-type:
    XT3
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds