Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CM-ENE MIN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CM-ENE MIN

General Information

  • Extended Product Type:
    CM-ENE MIN
  • Product ID:
    1SVR550851R9500
  • EAN:
    4013614348082
  • Catalog Description:
    CM-ENE MIN Liquid level relay 1n/o, 220-240VAC
  • Long Description:
    Liquid level relay CM-ENE MIN width 22.5mm, dry running protection, sensitivity 0-100kOhm fixed, A1-A2=220-240VAC, 1 n/o (open-circuit principle)

Categories

  • Products » Low Voltage Products and Systems » Control Products » Electronic Relays and Controls » Liquid Level Monitors and Controls

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Width:
    22.5 mm
  • Product Net Height:
    78 mm
  • Product Net Depth / Length:
    78.5 mm
  • Product Net Weight:
    0.106 kg

Technical

  • Function:
    Draining monitoring
    Dry running protection
  • Measuring Range:
    0 ... 100 kΩ
  • Number of Electrodes:
    2
  • Rated Control Supply Voltage (Us):
    220 ... 240 V AC
  • Output:
    1 n/o contact
  • Terminal Type:
    Screw Terminals
  • Standards:
    CAN/CSA C22.2 No.14
    EN 50178
    EN 50581
    IEC/EN 61000-6-2
    IEC/EN 61000-6-3
    UL 508

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    24 mm
  • Package Level 1 Height:
    83 mm
  • Package Level 1 Depth / Length:
    25 mm
  • Package Level 1 Gross Weight:
    0.118 kg
  • Package Level 1 EAN:
    4013614348082

Classifications

  • Object Classification Code:
    B
  • ETIM 4:
    EC001447 - (Fill) level monitoring relay
  • ETIM 5:
    EC001447 - (Fill) level monitoring relay
  • ETIM 6:
    EC001447 - (Fill) level monitoring relay
  • ETIM 7:
    EC001447 - (Fill) level monitoring relay
  • eClass:
    7.0 27371813
  • E-Number (Sweden):
    3860805
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds