Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: E217-16-10G

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Documentation

E217-16-10G

General Information

  • Extended Product Type:
    E217-16-10G
  • Product ID:
    2CCA703164R0001
  • EAN:
    7612270939022
  • Catalog Description:
    E217-16-10G Luminous Pushbutton
  • Long Description:
    Pushbutton 1 NO / 1 NC with maintenance-free LED, Rated current: 16A/250 VACPDC, LED colour: blue, 115-250 VACPDC, 12-48 VACDCPDC, 110-220 VDCPDC, Module width 0,5

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Modular DIN Rail Components MDRCs » Command Devices

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85365053

Popular Downloads

Dimensions

  • Product Net Width:
    9 mm
  • Product Net Height:
    85 mm
  • Product Net Length:
    93 mm
  • Product Net Depth / Length:
    67.5 mm
  • Product Net Weight:
    53 g

Technical

  • Standards:
    EN60669-1
  • Rated Operational Voltage:
    250 V
  • Number of LEDs:
    1
  • Number of Main Contacts NO:
    1
  • Number of Main Contacts NC:
    0
  • Number of Auxiliary Contacts CO (SPDT):
    0
  • Options Provided:
    1 NO
  • Power Loss:
    0.72 W

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    96 mm
  • Package Level 1 Height:
    76 mm
  • Package Level 1 Depth / Length:
    95 mm
  • Package Level 1 Gross Weight:
    50 g
  • Package Level 1 EAN:
    7612270939022

Classifications

  • Object Classification Code:
    S
  • ETIM 4:
    EC001546 - Push button for distribution board
  • ETIM 5:
    EC001546 - Push button for distribution board
  • ETIM 6:
    EC001546 - Push button for distribution board
  • ETIM 7:
    EC001546 - Push button for distribution board

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable

Popular links

ABB Web feeds