Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: 2006/1 UC-94-507

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2006/1 UC-94-507

General Information

  • Extended Product Type:
    2006/1 UC-94-507
  • Product ID:
    2CKA001012A2139
  • EAN:
    4011395090619
  • Catalog Description:
    2006/1 UC-94-507 Switch with rocker breaking circuit, 1-pole
  • Number of Batteries:
    0

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Flush Mounted VDE Range - Basic 55 » Design Basic55 » CoverPlates (partly incl. Insert) » Mechanical Switch / Push Button
  • Products » Low Voltage Products and Systems » Switch Assortments » Light / LoadControl » Mechanical Switch / Push Button » Mechanical Switch / Push Button - Flush Mounted » Mechanical Switch / Push Button

Ordering

  • EAN:
    4011395090619
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Weight:
    74 g

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    0.184 m
  • Package Level 1 Height:
    0.116 m
  • Package Level 1 Depth / Length:
    0.268 m
  • Package Level 1 Gross Weight:
    870 g
  • Package Level 2 Units:
    100 piece
  • Package Level 2 Width:
    0.393 m
  • Package Level 2 Height:
    0.286 m
  • Package Level 2 Depth / Length:
    0.596 m
  • Package Level 2 Gross Weight:
    9.098 kg
  • Package Level 3 Units:
    1200 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.008 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    129.176 kg

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Auxiliary Voltage AC/DC:
    250 V AC/DC
  • Color:
    alpine white
  • Product Main Type:
    Switch with rocker
  • Product Name:
    Switch with rocker breaking circuit, 1-pole
  • Product Range:
    basic55®
  • Replaced Product ID (OLD):
    1012-0-2139
  • RoHS Date:
    20160705

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC001590 - Switch
  • ETIM 6:
    EC001590 - Switch
  • ETIM 7:
    EC001590 - Switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds