Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: ACS355-03E-08A8-4

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ACS355-03E-08A8-4

General Information

  • Global Commercial Alias:
    ACS355-03E-08A8-4
  • Product ID:
    3AUA0000058189
  • ABB Type Designation:
    ACS355-03E-08A8-4
  • EAN:
    6438177223641
  • Catalog Description:
    ACS355-03E-08A8-4; ACS355-03E-08A8-4 Pn 4,0kW, I2n 8,8A IP20.

Categories

  • Products » Drives » Low voltage AC drives » Machinery drives
  • Products » Water Utility Solutions » District heating / cooling - distribution network » Electrical » Drive systems » Drives » Low voltage AC drives » Machinery drives
  • Products » Water Utility Solutions » Water Pumping Stations » Electrical » Drive systems » Drives » Low voltage AC drives » Machinery drives
  • Parts & Services » Drives » Low voltage AC drives » Machinery drives » ACS355 - Machinery Drive
  • Parts & Services » Water Utility Solutions » District heating / cooling - distribution network » Electrical » Drive systems » Drives » Low voltage AC drives » Machinery drives » ACS355 - Machinery Drive
  • Parts & Services » Water Utility Solutions » Water Pumping Stations » Electrical » Drive systems » Drives » Low voltage AC drives » Machinery drives » ACS355 - Machinery Drive
Show All...

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure Description
ACS355-03E-08A8-4
1 piece No Description Available

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    China (CN)
    Finland (FI)
  • Customs Tariff Number:
    85044084
  • EAN:
    6438177223641
  • Invoice Description:
    ACS355-03E-08A8-4 Pn 4,0kW, I2n 8,8A IP20.
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    68468167
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Central Stock Europe
    Central Stock Asia
    FIPSEEXPU
    US Drive Services
    FIPSEEXPU014
    SGRDC002EXPU
    CNIAB001EXPU
    SGIND002EXPU
    AUABB024EXPU

Dimensions

  • Product Net Height:
    344 mm
  • Product Net Length:
    217 mm
  • Product Net Weight:
    1.8 kg
  • Product Net Width:
    132 mm

Technical

  • Enclosure Class:
    IP20
  • Frequency (f):
    48 ... 63 Hz
  • Input Voltage (Uin):
    380 ... 480 V
  • Mounting Type:
    Wall-mounted
  • Number of Phases:
    3
  • Output Current, Normal Use:
    8.8 A
  • Output Power, Normal Use:
    4.0 kW
    5.0 Hp

Additional Information

  • Product Main Type:
    ACS355
  • Product Name:
    Frequency converter

Classifications

  • Product Series:
    ACS355

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable

Popular links

ABB Web feeds