Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: 3P379900000A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3P379900000A

General Information

  • Global Commercial Alias:
    3P379900000A
  • Extended Product Type:
    UNO-DM-1.2-TL-PLUS-B
  • Product ID:
    6AGC063457
  • EAN:
    8054529631209
  • Catalog Description:
    UNO-DM-1.2-TL-PLUS-B Inverter
  • Long Description:
    Single-phase string inverter, 1200Wac, 1 MPPT, Wireless communication channel, Dynamic feed-in control and load manager, Advanced web user interface, Modbus SunSpec RTU/TCP, IP65 (NEMA4x)

Categories

  • Products » Power Converters and Inverters » Solar Inverters » String Inverters » Single Phase » UNO-DM-1.2/2.0/3.0-TL-PLUS

Accessories

Identifier Qty Description Unit Of Measure Type
6AGC002175
1 PVI-RS485-MODBUS Control Unit PCE PVI-RS485-MODBUS
6AGC002178
1 PVI-USB-RS232_485 Control Unit PCE PVI-USB-RS232_485
6AGC002439
1 PVI-PMU POWER MANAGEMENT UNIT Control Unit PCE PVI-PMU POWER MANAGEMENT UNIT
6AGC002966
1 PVI-MODBUS-TCP;FOR STRING INVERTER Control Unit PCE PVI-MODBUS-TCP;FOR STRING INVERTER
6AGC003640
1 UNO-DM-COM KIT Communication kit PCE UNO-DM-COM KIT
6AGC003673
1 INVERTER;ACCESSORY;KIT 10x10 CLIPS;MULTI-CONTACT Accessory PCE INVERTER;ACCESSORY;KIT 10x10 CLIPS;MULTI-CONTACT
6AGC003674
1 MULTICONTACT DC CABLE; KIT 10x10 Connectors kit PCE MULTICONTACT DC CABLE; KIT 10x10
6AGC003675
1 ACCESSORY;MULTICONTACT DC CABLE CONNECTOR KIT Connectors kit PCE ACCESSORY;MULTICONTACT DC CABLE CONNECTOR KIT
6AGC060825
1 WEATHER STATION;VSN800-12;ENVIROMENTAL;ENTRY Weather Station PCE WEATHER STATION;VSN800-12;ENVIROMENTAL;ENTRY
6AGC060826
1 WEATHER STATION;VSN800-14;ENVIROMENTAL;COMMERCIAL Weather Station PCE WEATHER STATION;VSN800-14;ENVIROMENTAL;COMMERCIAL
6AGC064972
1 UNO-DM-PLUS ETHERNET COM KIT Communication kit PCE UNO-DM-PLUS ETHERNET COM KIT
6AGC068226
1 CONTROL UNIT; IRRADIATION SENSOR; SM1-485PRO Sensor PCE CONTROL UNIT; IRRADIATION SENSOR; SM1-485PRO
6AGC068227
1 CONTROL UNIT; TEMPERATURE SENSOR ACCESSORY TM3 FOR SM1-458PRO Sensor PCE CONTROL UNIT; TEMPERATURE SENSOR ACCESSORY TM3 FOR SM1-458PRO
6AGC068228
1 CONTROL UNIT KIT; IRRADIATION AND TEMPERATURE SENSOR; KIT SM1+T3 Sensor PCE CONTROL UNIT KIT; IRRADIATION AND TEMPERATURE SENSOR; KIT SM1+T3

Ordering

  • Customs Tariff Number:
    85044084
  • Invoice Description:
    UNO-DM-1.2-TL-PLUS-B;RoHS
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Depth / Length:
    175 mm
  • Product Net Width:
    418 mm
  • Product Net Height:
    553 mm
  • Product Net Weight:
    15 kg

Technical

  • Rated Output Power:
    1200 W
  • Number of Maximum Power Point (MPP) Trackers:
    1
  • Maximum Power Point (MPP) Voltage:
    100 V
    ...530 V
  • Function:
    Display
  • Communication Interface:
    WLAN
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP65
  • Display Type:
    Standard
  • Electrical Quantities Monitoring Type:
    Single Phase
  • Input Current Maximum (Iin):
    10 A
  • Input Voltage (Uin):
    90 V
    ...580 V
  • Maximum Input Power DC:
    1500 W
  • Number of Connections:
    1 DC plug connection
  • Number of Phases:
    1-phase
  • Options Available:
    With data logging
  • Options Provided:
    Without transformer
  • Rated Efficiency (EURO/CEC):
    92 %
  • Suitable For:
    Switch disconnector; Outdoor mounting

Container Information

  • Package Level 1 EAN:
    8054529631209
  • Package Level 1 Depth / Length:
    660 mm
  • Package Level 1 Width:
    520 mm
  • Package Level 1 Height:
    319 mm
  • Package Level 1 Units:
    packet 1 piece
  • Package Level 1 Gross Weight:
    18 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Date:
    1829

Additional Information

  • Country of Origin:
    Italy (IT)
  • Product Main Type:
    UNO
  • Product Name:
    Inverter
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001747 - Photovoltaics DC/AC grid inverter
  • ETIM 7:
    EC001747 - DC/AC grid inverter
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds