You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AN20

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AN20

General Information

  • Extended Product Type:
    AN20
  • Product ID:
    2TKA160025G1
  • EAN:
    6410011527573
  • Catalog Description:
    AN20 Inlet M20
  • Long Description:
    Inlet AN20 is equipped with locking device which prevents conduit disconnection. The conduit can be unfastened by twisting it. The inlet can be used both in mounting boxes and in junction boxes. Made of halogen free material (IEC/61249-2-21).

Environmental

Dimensions

  • Product Net Width:
    0.028 m
  • Product Net Height:
    0.038 m
  • Product Net Depth / Length:
    0.026 m
  • Product Net Weight:
    0.0051 kg

Ordering

  • Minimum Order Quantity:
    100 piece
  • Package Level 1 Units:
    box 100 piece
  • Package Level 1 Gross Weight:
    0.51 kg
  • E-Number (Finland):
    1152757
  • E-Number (Sweden):
    1422343

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002328 - Accessories/spare parts for junction boxes/cases for mounting in the wall
  • ETIM 9:
    EC002328 - Accessories/spare parts for junction boxes/cases for mounting in the wall
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links