Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: IS2-EC1860K

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

IS2-EC1860K

General Information

  • Extended Product Type:
    IS2-EC1860K
  • Product ID:
    EC1860K
  • EAN:
    8015646744852
  • Catalog Description:
    IS2-EC1860K Control and Automation Board
  • Long Description:
    Blind door 1800x600mm (HxW)

Technical

  • Standards:
    See code for structure
  • Product Type:
    5B5B20B230
  • Door Type:
    Single
  • Surface Finishing:
    Orange Peel, RAL 7035
  • Door Surface Finishing:
    Opaque
  • Material:
    Pickled steel sheet
  • Remarks:
    ETIM
  • RAL Number:
    RAL 7035 - Light Grey

Environmental

Dimensions

  • Product Net Width:
    594 mm
  • Product Net Height:
    1796 mm
  • Product Net Depth / Length:
    46 mm
  • Product Net Weight:
    18.830 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.600 m
  • Package Level 1 Height:
    1.810 m
  • Package Level 1 Depth / Length:
    0.050 m
  • Package Level 1 Gross Weight:
    19.220 kg
  • Package Level 1 EAN:
    8015646744852

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85381000
  • Country of Origin:
    Italy (IT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000747 - Door/operating panel (switchgear cabinet)
  • ETIM 8:
    EC000747 - Door/operating panel (enclosure/cabinet)
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85381000
  • eClass:
    V11.1 : 27182204
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds