Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: EN0250K

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

EN0250K

General Information

  • Extended Product Type:
    EN0250K
  • Product ID:
    EN0250K
  • EAN:
    8015646747297
  • Catalog Description:
    EN0250K Main Distribution Board
  • Long Description:
    Grille+air passage filter Kit 250x250mm (WxW)

Technical

  • Standards:
    See code for structure
  • Suitable For:
    Modular boards - System pro E Power
  • Suitable for Product Class:
    Main Distribution Boards
  • Accessory Type:
    17. Temperature management
  • Product Type:
    5P5P80P8090
  • Material:
    ABS/PC Alloy
  • Options Provided:
    3. IP21/54 natural ventilation kit
  • Remarks:
    ETIM
  • RAL Number:
    RAL 7035 - Light Grey

Material Compliance

Environmental

Dimensions

  • Product Net Width:
    255 mm
  • Product Net Height:
    250 mm
  • Product Net Depth / Length:
    0.255 mm
  • Product Net Weight:
    0.510 kg

Ordering

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    0.520 kg

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002513 - Filter (enclosure/cabinet climate control)
  • ETIM 9:
    EC002513 - Filter (enclosure/cabinet climate control)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    84219990
  • eClass:
    V11.1 : 27180706
  • Object Classification Code:
    U
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links