You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SWM4/RN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SWM4/RN

General Information

  • Extended Product Type:
    SWM4/RN
  • Product ID:
    GHQ4030001R0012
  • EAN:
    4013232057502
  • Catalog Description:
    SWM4RN Water Detector with Relay, 12 V
  • Long Description:
    A resin-encapsulated water detector with gold-plated Termipoint pins, detects water ingress, e.g., pipe fractures, ingress of groundwater and sewage, water damage caused by washing machines and dishwashers etc. before the damage becomes too expensive. With a potential free changeover contact output, an LED parallel output and a LED display. The detector resets itself automatically when the affected area dries out. The device draws its power from an external 10 ... 23 V DC voltage source.

Technical

  • Auxiliary Voltage AC/DC:
    12 V DC
  • Maximum Switching Current:
    0.5 A
  • Power Loss:
    0.09 W
  • Number of Inputs:
    Analog (0 ... 10 V / 4 ... 20 mA) 0
  • Number of Outputs:
    1
  • Mounting Type:
    Surface Mounted
  • Manual Operation:
    No
  • Color:
    white
  • Number of Batteries:
    0
  • Application Function:
    Safety and Security

Environmental

Dimensions

  • Product Net Width:
    44 mm
  • Product Net Height:
    40 mm
  • Product Net Depth / Length:
    23 mm
  • Product Net Weight:
    0.204 kg

Ordering

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Gross Weight:
    0.23 kg
  • E-Number (Switzerland):
    961814203

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001764 - Technical detector for intrusion detection system
  • ETIM 9:
    EC001764 - Technical detector for danger detection system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 91
  • eClass:
    V11.0 : 27143228
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links