You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: KS/K4.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

KS/K4.1

General Information

  • Extended Product Type:
    KS/K4.1
  • Product ID:
    GHQ6301910R0001
  • EAN:
    4016779517256
  • Catalog Description:
    KS/K4.1 Cable Set, Basic
  • Long Description:
    For connection of sealed lead acid batteries SAK7, SAK12 and SAK17 to the uninterruptible EIB power supply SU/S 30.640.1. In case only one battery is connected, the Basic Cable Set KS/K 4.1 with integrated temperature sensor is to be used.

Technical

  • Power Loss:
    0 W
  • Number of Outputs:
    0
  • Number of Digital Inputs:
    0
  • Mounting Type:
    Cable
  • Manual Operation:
    No
  • Number of Batteries:
    0
  • Terminal Type:
    Connection

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    200 mm
  • Product Net Height:
    15 mm
  • Product Net Depth / Length:
    15 mm
  • Product Net Weight:
    0.152 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    180 mm
  • Package Level 1 Height:
    270 mm
  • Package Level 1 Depth / Length:
    20 mm
  • Package Level 1 Gross Weight:
    0.18 kg
  • Package Level 1 EAN:
    4016779517256

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85444290
  • E-Number (Finland):
    2815285
  • E-Number (Sweden):
    1750036
  • E-Number (Switzerland):
    405900105
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000635 - Connection-/branching terminal for bus system
  • ETIM 8:
    EC000635 - Connection-/branching terminal for bus system
  • EPLAN Catalog Tree:
    Electrical engineering / Sensor, switch, and pushbutton / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8544 42 90
  • UNSPSC:
    39121432
  • eClass:
    V11.0 : 27143105
  • IDEA Granular Category Code (IGCC):
    4603 >> Electrical terminals
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links