Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: KS/K2.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

KS/K2.1

General Information

  • Extended Product Type:
    KS/K2.1
  • Product ID:
    GHQ6301910R0011
  • EAN:
    4016779528931
  • Catalog Description:
    KS/K2.1 Cable Set, Extension
  • Long Description:
    For connection of batteries SAK7, SAK12 and SAK17 to the Uninterruptible EIB Power Supply SU/S 30.640.1. If two batteries are connected, Cable Set KS/K 4.1 is used for the first battery and the Cable Set KS/K 2.1 is used for the second battery.

Ordering

  • EAN:
    4016779528931
  • Customs Tariff Number:
    85444290
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405900205
  • E-Number (Finland):
    2815286
  • E-Number (Sweden):
    1750037

Dimensions

  • Product Net Depth / Length:
    15 mm
  • Product Net Height:
    15 mm
  • Product Net Width:
    200 mm
  • Product Net Weight:
    0.099 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 EAN:
    4016779528931
  • Package Level 1 Depth / Length:
    20 mm
  • Package Level 1 Height:
    270 mm
  • Package Level 1 Width:
    180 mm
  • Package Level 1 Gross Weight:
    0.12 kg

Technical

  • Mounting Type:
    Cable

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC000635 - Connection-/branching terminal for bus system
  • ETIM 6:
    EC000635 - Connection-/branching terminal for bus system
  • ETIM 7:
    EC000635 - Connection-/branching terminal for bus system
  • eClass:
    V11.0 : 27143105
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • UNSPSC:
    39121432
  • IDEA Granular Category Code (IGCC):
    4603 >> Electrical terminals
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds