You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: ER/U1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

ER/U1.1

General Information

  • Extended Product Type:
    ER/U1.1
  • Product ID:
    GHQ6310044R0111
  • EAN:
    4016779497251
  • Catalog Description:
    ER/U1.1 Electronic Relay, 1-fold, FM
  • Long Description:
    The device is used in combination with the universal interface US/U x.2 and a room thermostat to control the temperature in individual rooms. The thermal valve drives of the radiator valves are operated both noisefree and with a low rate of wear.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC508012D0201
  • Voltage Range:
    24 ... 230 V AC/DC
  • Maximum Switching Current:
    1.2 A
  • Output Current Maximum (Iout):
    0.5 A
  • Power Loss:
    0 W
  • Number of Outputs:
    1
  • Number of Digital Inputs:
    1
  • Manipulated Variable:
    Switching
  • Product Range:
    KNX
  • Mounting Type:
    Flush Mounted
  • Manual Operation:
    No
  • Number of Batteries:
    0
  • Application Function:
    Room Climate Control

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    2CDG510009-0010
  • REACH Declaration:
    9AKK107492A1906

Dimensions

  • Product Net Width:
    20 mm
  • Product Net Height:
    54 mm
  • Product Net Depth / Length:
    54 mm
  • Product Net Weight:
    0.066 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.08 kg
  • Customs Tariff Number:
    85389091
  • E-Number (Finland):
    2815124
  • E-Number (Sweden):
    1751050
  • E-Number (Switzerland):
    405660105
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001586 - Heating actuator for bus system
  • ETIM 9:
    EC001586 - Heating actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 91
  • eClass:
    V11.0 : 27143147
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links