Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SU/S30.640.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SU/S30.640.1

General Information

  • Extended Product Type:
    SU/S30.640.1
  • Product ID:
    GHQ6310049R0111
  • EAN:
    4016779514774
  • Catalog Description:
    SU/S30.640.1 Uninterruptible EIB Power Supply, 640 mA, MDRC
  • Long Description:
    Power supply 640 mA with integrated choke for supplying a bus line from an uninterrupted supply. Quick diagnostics via LED display for operational readiness, fault and battery level as well as a floating contact for a fault signal indication. The accumulator module or up to 2 rechargeablebatteries can be charged in normal operation by the voltage supply. The bus voltage is provided by the batteries in the event of a mains failure.

Ordering

  • Replacement Product ID (NEW):
    2CDG110275R0011
  • EAN:
    4016779514774
  • Customs Tariff Number:
    85044090
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405800205
  • E-Number (Finland):
    2815183
  • E-Number (Sweden):
    1750034

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    144 mm
  • Product Net Weight:
    0.498 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779514774
  • Package Level 1 Depth / Length:
    149 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Gross Weight:
    0.55 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-rail
  • Width in Number of Modular Spacings:
    8

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC000675 - Power supply for bus system
  • ETIM 8:
    EC000675 - Power supply for bus system
  • eClass:
    V11.0 : 27143114
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • UNSPSC:
    39121004
  • IDEA Granular Category Code (IGCC):
    4127 >> Power supply units
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds