You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AM/S12.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AM/S12.1

General Information

  • Extended Product Type:
    AM/S12.1
  • Product ID:
    GHQ6310062R0111
  • EAN:
    4016779514811
  • Catalog Description:
    AM/S12.1 Battery Module, 12 V DC, MDRC
  • Long Description:
    Sealed lead acid battery module for maintaining the ABB i-bus® system voltage in case of a mains failure in connection with the Uninterruptible KNX Power Supply SU/S 30.640.2. Connection is made via standard cables. Minimum backup time: 10 min.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC501004D0201
    2CDC501017D0201
  • Rated Voltage (Ur):
    12 V
  • Voltage Range:
    12 V DC
  • Buffer Voltage:
    No
  • Power Loss:
    1 W
  • Number of LEDs:
    0
  • Number of Integrated Chokes:
    0
  • Number of Supplied Lines:
    1
  • Product Range:
    KNX
  • Mounting Type:
    DIN-Rail
  • Manual Operation:
    No
  • Color:
    light grey
  • Battery Chemical Composition:
    Lead-Acid
  • Battery Type:
    Industrial
  • Battery Weight:
    0.294 kg
  • Number of Batteries:
    2

Environmental

  • Ambient Air Temperature:
    5 ... 45 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Information:
    2CDK501073D2701
  • REACH Declaration:
    9AKK107492A1906
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Width in Number of Modular Spacings:
    8
  • Product Net Width:
    144 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.761 kg
  • Size:
    8 modules
  • Dimension Diagram:
    2CDC072027F0017

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000357 - Rechargeable battery
  • ETIM 9:
    EC000357 - Rechargeable battery
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8507 20 80
  • eClass:
    V11.0 : 27050403
  • IDEA Granular Category Code (IGCC):
    4127 >> Power supply units
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links