Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: US/U4.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

US/U4.2

General Information

  • Extended Product Type:
    US/U4.2
  • Product ID:
    GHQ6310070R0111
  • EAN:
    4016779564816
  • Catalog Description:
    US/U4.2 Universal Interface, 4-fold, FM
  • Long Description:
    The Universal Interface has 4 channels which can be parameterised as inputs or outputs, e.g. for connection of conventional push-buttons, auxiliary contacts, LEDs and electronic relays ER/U 1.1. Requires ETS2 V1.2a.

Ordering

  • EAN:
    4016779564816
  • Customs Tariff Number:
    85176200
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405830105
  • E-Number (Finland):
    2815195
  • E-Number (Sweden):
    1750164

Dimensions

  • Product Net Depth / Length:
    40 mm
  • Product Net Height:
    39 mm
  • Product Net Width:
    12 mm
  • Product Net Weight:
    0.044 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779564816
  • Package Level 1 Depth / Length:
    23 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Gross Weight:
    0.06 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001584 - I/O device for bus system
  • ETIM 8:
    EC001584 - I/O device for bus system
  • eClass:
    V11.0 : 27143145
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds