You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: LM/S 1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

LM/S 1.1

General Information

  • Extended Product Type:
    LM/S 1.1
  • Product ID:
    GHQ6310080R0111
  • EAN:
    4016779581219
  • Catalog Description:
    LM/S1.1 Logic Module, MDRC
  • Long Description:
    Used to solve a varied range of project-specific control tasks and can implement 3 functions simultaneously. The following functions are available for selection: logic gate, filter, time delay, multiplier, min/max value detector, temperature comparator, toggle values, threshold detection, format converter, scenes, increment/decrement values, staircase lighting.

Ordering

  • EAN:
    4016779581219
  • Customs Tariff Number:
    85371091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405670005
  • E-Number (Finland):
    2815148
  • E-Number (Sweden):
    1750094

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    36 mm
  • Product Net Weight:
    0.09 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779581219
  • Package Level 1 Depth / Length:
    41 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Gross Weight:
    0.1 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-Rail
  • Width in Number of Modular Spacings:
    2

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC000676 - Logic component for bus system
  • ETIM 8:
    EC000676 - Logic component for bus system
  • eClass:
    V11.0 : 27143103
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • UNSPSC:
    32151705
  • IDEA Granular Category Code (IGCC):
    3567 >> PLC function/technology module
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links