Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PSB-END3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

PSB-END3

General Information

  • Extended Product Type:
    PSB-END3
  • Product ID:
    GHV0361325R0001
  • EAN:
    4012233556304
  • Catalog Description:
    PSB-END3 End Cap
  • Long Description:
    PSB-END3 END CAP

Technical

  • Suitable For:
    S200
    F200
    DDA200
  • Suitable for Product Class:
    Miniature Circuit Breakers
    Residual Current Circuit Breakers
    Residual Current Circuit Breakers with Overcurrent Protection
  • Number of Phases:
    0
  • Accessory Type:
    Busbar

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    18 mm
  • Product Net Height:
    17 mm
  • Product Net Depth / Length:
    8 mm
  • Product Net Weight:
    0.001 kg
  • Product Net Length:
    8 mm

Container Information

  • Package Level 1 Units:
    50 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    50 mm
  • Package Level 1 Depth / Length:
    85 mm
  • Package Level 1 Gross Weight:
    0.1 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    3217991
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002270 - Accessories for busbars
  • ETIM 8:
    EC002270 - Accessories/spare parts for busbars
  • EPLAN Catalog Tree:
    Electrical engineering / Protection devices / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • UNSPSC:
    39121614
  • eClass:
    V11.0 : 27371306
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds