Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RV-BC6/60

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

RV-BC6/60

General Information

  • Extended Product Type:
    RV-BC6/60
  • Product ID:
    GHV2501902R0002
  • EAN:
    4013614027154
  • Catalog Description:
    RV-BC6/60 Surge Suppressor
  • Long Description:
    RV-BC6/60 Varistor Surge Suppressor 24 … 60 V DC, screw terminal

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    21 mm
  • Product Net Height:
    11.5 mm
  • Product Net Depth / Length:
    12 mm
  • Product Net Weight:
    0.005 kg

Technical

  • Rated Frequency (f):
    Control Circuit DC
  • Rated Insulation Voltage (Ui):
    690 V
  • Degree of Protection:
    IP20
  • Standards:
    UL 60947-1
    UL 60947-4-1
  • Rated Control Circuit Voltage (Uc):
    DC Operation 24 ... 60 V DC
  • Product Name:
    Surge Suppressor
  • Suitable For:
    BC6
    BC7
    KC6
    TBC7
    TKC6
    VBC6
    VBC6A
    VBC7
    VBC7A
  • Suitable for Product Class:
    Mini Contactors

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +80 °C
  • Maximum Operating Altitude Permissible:
    2000 m
  • RoHS Status:
    Following EU Directive 2011/65/EU

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    120 mm
  • Package Level 1 Depth / Length:
    5 mm
  • Package Level 1 Height:
    185 mm
  • Package Level 1 Gross Weight:
    0.075 kg
  • Package Level 1 Units:
    10 piece

Classifications

  • ETIM 4:
    EC000197 - Surge voltage protection
  • ETIM 5:
    EC000197 - Surge voltage protection
  • ETIM 6:
    EC000197 - Surge voltage protection
  • ETIM 7:
    EC000197 - Surge voltage protection
  • eClass:
    V11.0 : 27371010
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds