You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RV-BC6/250

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online
Related Links

RV-BC6/250

General Information

  • Extended Product Type:
    RV-BC6/250
  • Product ID:
    GHV2501903R0002
  • EAN:
    4013614027178
  • Catalog Description:
    RV-BC6/250 Surge Suppressor
  • Long Description:
    The RV-BC6/250 is a varistor surge suppressor for contactor coils. Designed to reduce the maximum overvoltage peak value and to limit or even completely eliminate the high pre-damping voltage frequencies for a rated control circuit voltage between 50 ... 250 V. The surge suppressor is equipt with screw terminals and can be mounted on the DC-operated B6 and B7 mini contactor.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Popular Downloads

Dimensions

  • Product Net Width:
    21 mm
  • Product Net Height:
    11.5 mm
  • Product Net Depth / Length:
    12 mm
  • Product Net Weight:
    0.005 kg

Technical

  • Rated Frequency (f):
    Control Circuit DC
  • Rated Insulation Voltage (Ui):
    690 V
  • Degree of Protection:
    IP20
  • Standards:
    UL 60947-1
    UL 60947-4-1
  • Rated Control Circuit Voltage (Uc):
    DC Operation 50 ... 250 V DC
  • Product Name:
    Surge Suppressor
  • Suitable For:
    BC6
    BC7
    KC6
    TBC7
    TKC6
    VBC6
    VBC6A
    VBC7
    VBC7A
  • Suitable for Product Class:
    Mini Contactors

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +80 °C
  • Maximum Operating Altitude Permissible:
    2000 m
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Certificates and Declarations (Document Number)

Container Information

  • Package Level 1 Width:
    120 mm
  • Package Level 1 Depth / Length:
    5 mm
  • Package Level 1 Height:
    185 mm
  • Package Level 1 Gross Weight:
    0.08 kg
  • Package Level 1 EAN:
    4013614027178
  • Package Level 1 Units:
    10 piece

Classifications

  • Object Classification Code:
    K
  • ETIM 4:
    EC000197 - Surge voltage protection
  • ETIM 5:
    EC000197 - Surge voltage protection
  • ETIM 6:
    EC000197 - Surge voltage protection
  • ETIM 7:
    EC000197 - Surge voltage protection
  • ETIM 8:
    EC000683 - Surge protection module
  • eClass:
    V11.0 : 27371010
  • UNSPSC:
    39121610
  • IDEA Granular Category Code (IGCC):
    4906 >> Surge suppressers
  • E-Number (Finland):
    3709093
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links