Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SA2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SA2

General Information

  • Extended Product Type:
    SA2
  • Product ID:
    GJF1101903R0002
  • EAN:
    4012233587704
  • Catalog Description:
    SA2 Terminals and Installation Material
  • Long Description:
    SA 2 Padlock set. Locking devices with 2 keys

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    18 mm
  • Product Net Height:
    30 mm
  • Product Net Depth / Length:
    4 mm
  • Product Net Weight:
    0.02 kg

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    18 mm
  • Package Level 1 Height:
    20 mm
  • Package Level 1 Depth / Length:
    117 mm
  • Package Level 1 Gross Weight:
    0.21 kg
  • Package Level 1 EAN:
    4012233587704

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    83011000
  • E-Number (Finland):
    3217934
  • E-Number (Sweden):
    3110219
  • Country of Origin:
    Indonesia (ID)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    8301 10 00
  • eClass:
    V11.0 : 27371392
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds